For individual marking or labelling of the existing network infrastructure. The magnetic surface facilitates flexible mounting on all magnet compatible surfaces.
- Article number:
- DK 7950150
- Product description
- For individual marking or labelling of the existing network infrastructure. The magnetic surface facilitates flexible mounting on all magnet compatible surfaces. Adhesive strips are supplied for non-magnetic surfaces. The maximum size of the labels is 130 x 50 mm.
- Applications
- Enclosure labelling
- Packs of
- 10 pc(s).
- Net weight
- 0.4 kg
- Gross weight
- 0.42 kg
- Customs tariff number
- 39269097
- EAN
- 4028177551558
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234
- Product description
- DK Alternate frame, magnetic
- Documentation
- Additional instructions