For mounting between the front and rear 482.6 mm (19") mounting levels. The slide rails can be used to support heavy 482.6 mm (19") components. Mounting via vertical slots enables variability in the mounting height.
- Article number:
- DK 7963410
- Product description
- null
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Distance between mounting levels
- 495 mm
- Load capacity static
- 800 N
- Contact surface
- Width: 85 mm
Depth: 424 mm - To fit
- Enclosure type: EL
AX IT - Installation dimensions
- Installation depth for components: 482.6 mm
Installation width for components: 19" - Packs of
- 2 pc(s).
- Net weight
- 2.08 kg
- Gross weight
- 2.28 kg
- Customs tariff number
- 73269098
- EAN
- 4028177443945
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- DK Slide rail, support surface WxD: 85x424 mm, 80 kg, static, distance between levels:: 495 mm, For TE
DK Slide Rail, for two 482.6 mm
(19") mounting levels(top and bottom),height-adjustable<(>,<)>
load capacity 800 N, static<(>,<)>
contact surface WxD: 85x424 mm<(>,<)>
19" level spacing: 495 mm
Material: Sheet steel, zinc-plated
(19") mounting levels(top and bottom),height-adjustable<(>,<)>
load capacity 800 N, static<(>,<)>
contact surface WxD: 85x424 mm<(>,<)>
19" level spacing: 495 mm
Material: Sheet steel, zinc-plated