For mounting between a front and a rear pair of mounting angles, to support heavy 482.6 mm (19˝) components.
- Article no.:
- DK 7963510
- Product description
- For mounting between the front and rear 482.6 mm (19") mounting levels. The slide rails can be used to support heavy 482.6 mm (19") components.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Distance between mounting levels
- 595 mm
- Load capacity static
- 800 N
- Contact surface
- Width: 85 mm
Depth: 524 mm - To fit
- Enclosure type: TE 8000
- Installation dimensions
- Installation depth for components: 482.6 mm
Installation width for components: 19" - Packs of
- 2 pc(s).
- Net weight
- 2.4 kg
- Gross weight
- 2.814 kg
- Customs tariff number
- 73269098
- EAN
- 4028177443952
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- DK Slide rail, support surface WxD: 85x524 mm, 80 kg, static, distance between levels:: 595 mm, For TE
Slide rail for TE/FR(i), L = 524 mm
Material: Sheet steel, zinc-plated, passivated
Material: Sheet steel, zinc-plated, passivated