Fan mounting plate

Article number: DK 7966035

May be retro-fitted in all TS 8 network enclosures from above. The rear section is left free for cable entry. 2 fans as standard. To extend to max. 4/6 fans.

Article number:
DK 7966035
Product description
For upgrading existing DK-TS applications. The plate is mounted at the front of the enclosure, whilst the rear section is left free for cable entry. A rubber cable clamp strip is supplied loose for optional sealing at the rear.
Colour
RAL 7035
Supply includes
Fan mounting plate including 2 fans and additional cut-outs for more fans
1 thermostat
Foam rubber cable clamp strip
Thermostat and fan fully wired to connection cable (3.5 m).
Air throughput per fan (unimpeded air flow)
160/180
Rated operating voltage
230 V, 1~, 50 Hz/60 Hz
Air throughput of fans (unimpeded air flow)
1514
Installation options
In a solid roof plate raised with 20 or 50 mm roof spacers
In a roof plate for cable entry raised with 20 or 50 mm roof spacers
In a vented roof plate for cable entry
Assembly instruction
Self-adhesive foam cable clamp strip 2573.000 is required for sealing the sides and for targeted air routing when bayed
Note
Not suitable for crane transportation
In combination with the swing frame, large, or roof plate for cable entry at the rear, the fan mounting plate should be selected as follows: Fan mounting plate = enclosure depth – 200 mm
Not suitable in combination with 482.6 mm (19") mounting frame
The air throughput can be increased with fan expansion kit 7980.000.
The noise level given refers to the first fan
Noise level per fan
37 dB(A)
To fit
Width: 600 mm
Depth: 600 mm
Operating temperature range
5 °C...55 °C
Packs of
1 pc(s).
Net weight
3.864 kg
Gross weight
4.064 kg
Customs tariff number
84145915
EAN
4028177168923
ETIM 9
EC000331
ECLASS 8.0
27189272
Product description
DK Fan mounting plate, WxD: 600x600 mm, 230 V, 1 ~, 50/60 Hz, For TS
Documentation
Instructions
Fan mounting plate RAL 7035, 600 x 600

Material: Sheet steel, spray finished in RAL 7035
Rated operating voltage: 230V; Power consumption: 19/18
W at 50/60 Hz;
Air throughput (unimpeded air flow): 160 - 180 m³/h at
50/60 Hz;
Temperature range: +5°C to +55°C
Max. number of fans: 4 x
Dimensions (W x D): 600 mm x 600 mm