Fan expansion kit

Article number: SK 7980000

For retrofitting various fan units or to supplement the fan mounting plate

Article number:
SK 7980000
Product description
For use as a stand-alone fan, and for upgrading various fan units or to supplement the fan mounting plate.
Supply includes
Fan
Connection cable (0.61 m)
Assembly parts
Air throughput, unimpeded airflow (with chopped-fibre filter)
At 50 Hz: 160 m³/h
At 60 Hz: 180 m³/h
Rated operating voltage
230 V, 1~, 50 Hz/60 Hz
Power consumption Pel
At 50 Hz: 15 W
At 60 Hz: 14 W
Dimensions
Width: 119 mm
Height: 119 mm
Depth: 38 mm
Operating temperature range
-10 °C...55 °C
Noise level
At 50 Hz: 37 dB(A)
At 60 Hz: 37 dB(A)
Packs of
1 pc(s).
Net weight
0.6 kg
Gross weight
0.671 kg
Customs tariff number
84145915
EAN
4028177137752
ETIM 9
EC000320
ECLASS 8.0
27180716
Product description
DK Fan expansion kit, for use as a stand-alone fan, and for upgrading various fan units or to supplement the fan mounting plate, WxHxD: 119x119x38 mm, 230 V, 1 ~, 50/60 Hz
Data sheets
Performance diagrams
Technical system catalogue
Fan expansion kit for fan mounting plate

Rated operating voltage: 230V; Power consumption: 19/18
W at 50/60 Hz;
Air throughput (unimpeded air flow): 160 - 180 m³/h at
50/60 Hz;
Temperature range: -10°C to +55°C
Dimensions (W x H x D): 119 mm x 119 mm x 38 mm