For locating onto the base/plinth corner piece 100 or 200 mm high.
- Article number:
- VX 8100700
- Product description
- For locating onto the base/plinth corner piece 100 or 200 mm high.
- Colour
- RAL 9005
- Supply includes
- 4 twin castors, 2 x with, 2 x without locks
- Clearande floor
- 100 mm
- Load capacity
- Max. dynamic load when using 4 twin castors (single enclosure): 3000 N
- Weight/pack
- 8.38 kg
- Packs of
- 4 pc(s).
- Net weight
- 7.98 kg
- Gross weight
- 8.38 kg
- Customs tariff number
- 83024900
- EAN
- 4028177921542
- ETIM 9
- EC002621
- ETIM 8
- EC002621
- ECLASS 8.0
- 27189262
- Product description
- VX Transport castors, 2 each with/without lock