For retrospective levelling on uneven floors at the installation site up to a maximum of 15 mm. Installed through the base/plinth corner piece.
- Article number:
- VX 8100711
- Product description
- For retrospective levelling on uneven floors at the installation site up to a maximum of 15 mm. Installed through the base/plinth corner piece. Adjusted using a SW 19 hex spanner.
- Benefits
- A door offset caused by uneven flooring can be corrected
- Installed on the assembled enclosure, i.e. no need to plan levelling in advance
- Supply includes
- Assembly parts
- Load capacity
- Max. admissible load: 2500 N per levelling component
- Note
- For use in combinations of VX, VX IT, VX SE, TX , TS, TS IT, PC, IW, TP with the base/plinth system VX
- Check the load capacity of the floor.
- Dimensions
- Height: 200 mm
- Weight/pack
- 1.67 kg
- Packs of
- 4 pc(s).
- Net weight
- 1.6 kg
- Customs tariff number
- 73181900
- EAN
- 4028177921566
- ETIM 9
- EC000721
- ECLASS 8.0
- 27182003
- Product description
- VX Levelling component, for base/plinth H: 200 mm
- Documentation
- Info sheet