For variable, individual interior installation of the enclosure frame on the inner mounting level.
- Article number:
- VX 8100742
- Product description
- For variable, individual interior installation of the enclosure frame on the inner mounting level. Mounted flush with enclosure frame The additional mounting brackets mean it can also be used with a pre-installed mounting plate, and is also prepared for cutting to any required length.
- Benefits
- System punchings on all four sides
- With slots at the top and bottom for cage nuts, for attaching your own components via metric screws
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- 2 punched sections without mounting flanges
4 mounting brackets
Assembly parts - Installation options
- In VX on the inner mounting level, on the VX enclosure section
- In the VX SE, on the vertical enclosure section in conjunction with the VX adaptor rail
- Between two punched sections on the inner mounting level
- To fit
- Enclosure type: VX
VX SE
Width/depth: 600 mm - Packs of
- 2 pc(s).
- Net weight
- 0.998 kg
- Gross weight
- 1.44 kg
- PCF per pack (cradle-to-gate)
- 6.65
- Customs tariff number
- 73269098
- EAN
- 4028177924499
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189234
- Product description
- VX Punched section, without mounting flange 23 x 64mm, for WD: 600 mm