Base/plinth adaptor for twin castors and levelling feet

Article number: VX 8100770

For mounting twin castors 7495.000 and levelling feet to the VX sheet steel base/plinth system

Article number:
VX 8100770
Product description
For mounting twin castors 7495.000 and levelling feet to the VX, AX base/plinth system.
Material
Sheet steel
Note
Side base/plinth trim panels are required wherever a twin castor is fitted
Combined with twin castors, the admissible overall weight load is 3000 N.
Packs of
4 pc(s).
Net weight
1.2 kg
Gross weight
1.359 kg
Customs tariff number
94039910
EAN
4028177927087
ETIM 9
EC000721
ECLASS 8.0
27182003
Product description
VX Base/plinth adaptor, for twin castors and levelling feet, sheet steel
Documentation
Info sheet