- Article no.:
 
- VX 8100780
 
- Product description
 
  
- Material
 
- Stainless steel 1.4301 (AISI 304) 
 
- Note
 
- A base/plinth adaptor is required for mounting on the VX base/plinth 
 
- Max. load capacity (static) per component
 
- 3,000 N 
 
- Dimensions
 
- Thread: M12 
 
- To fit
 
- Enclosure type: VX
TS
VX SE
PC
Base/plinth system VX  
- Levelling range
 
- 30 ‐ 110 mm 
 
- Packs of
 
- 4 pc(s). 
 
- Net weight
 
- 0.8 kg
 
- Gross weight
 
- 0.862 kg
 
- Customs tariff number
 
- 73181900 
 
- EAN
 
- 4028177927094 
 
- ETIM 9
 
- EC000721 
 
- ECLASS 8.0
 
- 27182003 
 
- Product description
 
- 
VX Levelling feet, stainless steel, with M12 thread