Side panels, screw-fastened, sheet steel, for VX.
- Article number:
- VX 8165245
- Benefits
- Time-saving assembly thanks to clip-in side panel holder
- Automatic potential equalisation and higher EMC protection, thanks to enclosure panel holders with earthing inserts located on the inside
- Easy positioning in the height and depth with the location aid
- One-person assembly
- Earthing bolts with large, paint-free contact surface for optimum contact
- Material
- Sheet steel, 1.5 mm
- Surface finish
- Dipcoat-primed, powder-coated on the outside
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- To fit
- Enclosure type: VX
Height: = 1,600 mm
Depth: = 500 mm - IP protection category to IEC 60 529
- IP 55
- Type rating to 508A
- Type 1
- Type 12
- Basic material
- Sheet steel
- Packs of
- 2 pc(s).
- Net weight
- 19.06 kg
- Gross weight
- 19.4 kg
- PCF per pack (cradle-to-gate)
- 59.63 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177827639
- ETIM 9
- EC002524
- ECLASS 8.0
- 27182101
- Product description
- VX Side panel, screw-fastened, for HD: 1600x500 mm, sheet steel
- Documentation
- Instructions