Side panel for cable chamber

Article number: TS 8600510

Side panels for cable chamber VX, TS, VX SE, sheet steel

Article number:
TS 8600510
Material
Sheet steel
Colour
RAL 7035
Supply includes
Assembly parts
Dimensions
Height: 200 mm
To fit
Enclosure type: VX
TS
VX SE
Depth: = 500 mm
Type rating to UL 50E
Type 1
Type 12
Packs of
2 pc(s).
Net weight
2.44 kg
Gross weight
2.52 kg
PCF per pack (cradle-to-gate)
9.2 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
94039910
EAN
4028177384187
ETIM 9
EC002524
ECLASS 8.0
27182101
Product description
TS Side panel, for cable chamber, for D: 500 mm
Approvals
UL + C-UL - FTTA
Documentation
Info sheet