Side panels for cable chamber VX, TS, VX SE, sheet steel
- Article number:
- TS 8600520
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Dimensions
- Height: 200 mm
- To fit
- Enclosure type: VX
TS
VX SE
Depth: = 600 mm - Type rating to UL 50E
- Type 1
- Type 12
- Packs of
- 2 pc(s).
- Net weight
- 2.72 kg
- Gross weight
- 2.98 kg
- PCF per pack (cradle-to-gate)
- 11.1 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177384194
- ETIM 9
- EC002524
- ECLASS 8.0
- 27182101
- Product description
- TS Side panel, for cable chamber, for D: 600 mm
- Approvals
- UL + C-UL - FTTA