Cross member for VX, TS, VX SE, TP, PC, IW, Blue e+ chillers

Article number: TS 8601450

To increase stability, the cross member is positioned below the base frame of the enclosure and protrudes 138 mm at the front and rear.

Article number:
TS 8601450
Product description
To increase stability, the cross member is positioned below the base frame of the enclosure and protrudes 138 mm at the front and rear. For deeper enclosures, the rear part may be extended and screw-fastened again. For screw-fastening to the floor and enclosure with mounting hole at the sides, front and rear. The castors and levelling feet may be secured to the welded nuts M12.
Benefits
To increase stability
Adjustable to the enclosure depth
Material
Sheet steel
Surface finish
Spray-finished
Colour
RAL 7015
Supply includes
1 cross member, left
1 cross member, right
Installation options
For screw-fastening to the floor and enclosure with mounting hole at the sides, front and rear
For Blue e+ chillers, the cross member can be used as base/plinth component
Note
Ensure sufficient stability to prevent the enclosure from tipping over!
Dimensions
Height: 70 mm
To fit
Enclosure type: VX
TS
VX SE
TP
PC
IW
Depth: = 400 mm
= 500 mm
Suitable for depth
= 400 mm
= 500 mm
Packs of
1 pc(s).
Net weight
7.483 kg
Gross weight
7.66 kg
PCF per pack (cradle-to-gate)
30.1 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177382633
ETIM 9
EC000721
ECLASS 8.0
27182003
Product description
TS Cross member, adjustable, for D: 400/500 mm
Documentation
Info sheet
Data sheets
Technical details