Module plates for cable entry

Article number: SZ 8609170

For pre-assembled cable entry. Sealed, secure routing is achieved via adjustable angle brackets with inserted foam cable clamp strip. Fixed bracket, punched, for cable clamping.

Article number:
SZ 8609170
Design
for cable entry
Product description
For the entry of pre-assembled cables. Sealed, secure routing is achieved via adjustable angle brackets with inserted foam cable clamp strip. Fixed bracket, punched, for cable clamping.
Material
Sheet steel, 2 mm
Surface finish
Zinc-plated
Supply includes
Seal and assembly parts
Packs of
1 pc(s).
Net weight
0.9 kg
Gross weight
1.141 kg
PCF per pack (cradle-to-gate)
5.7 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
83024200
EAN
4028177211797
ETIM 9
EC000211
ECLASS 8.0
27142421
Product description
TS Module panel, for cable entry
Documentation
Info sheet
Data sheets
Technical details