Divider panel for VX

Article number: VX 8609204

For shielding individual enclosure cells. Thanks to the symmetry of the frame system, the divider panel can also be used at the rear. All-round, double fold for stability and to hold the seal.

Article number:
VX 8609204
Product description
For shielding individual enclosure cells. Thanks to the symmetry of the frame system, the divider panel can also be used at the rear. All-round, double fold for stability and to hold the seal.
Benefits
The divider panel may also be fitted at the rear. This allows, e.g. frequency converters for heat dissipation to be installed in a divider panel with the cooling units facing outwards and protected/finished off with a cover.
Material
Sheet steel, 1.5 mm
Surface finish
Zinc-plated
Supply includes
Assembly parts
To fit
Enclosure type: VX
Height: = 2,000 mm
Depth: = 500 mm
Installation options
For mounting on the outer mounting level
This leaves the inner level free for further population
Assembly instruction
For baying in combination with a divider panel, an internal baying bracket 8617500 or external baying bracket 8617502 is required
IP protection category to IEC 60 529
IP 54
Packs of
1 pc(s).
Net weight
9.5 kg
Gross weight
10.75 kg
Customs tariff number
94039910
EAN
4028177817784
ETIM 9
EC002525
ECLASS 8.0
27182102
Product description
VX Divider panel, for HD: 2000x500 mm
Documentation
Info sheet