Divider panels for module plates, for VX

Article no.: VX 8609.210

With cut-outs for the installation of module plates for connectors or for cable entry, and also for the entry of busbar systems and other installed equipment. All-round, double fold for stability and to hold the seal. The symmetry of the enclosure frame means that divider panels may also be fitted at the rear, dimensions permitting.

Article no.:
VX 8609.210
Product description
With cut-outs for the installation of module plates for connectors or for cable entry, and also for the entry of busbar systems and other installed equipment. All-round, double fold for stability and to hold the seal. Thanks to the symmetry of the enclosure frame, divider panels may also be fitted at the rear, dimensions permitting.
Material
Sheet steel, 2.0 mm
Surface finish
Zinc-plated
Supply includes
Assembly parts
To fit
Enclosure type: VX
Height: = 1,800 mm
Depth: = 500 mm
Number of cut-outs
9
Assembly instruction
For baying in combination with a divider panel, an internal baying bracket 8617500 or external baying bracket 8617502 is required
Packs of
1 pc(s).
Net weight
6 kg
Gross weight
6.5 kg
Customs tariff number
94039910
EAN
4028177817821
ETIM 9
EC002525
ECLASS 8.0
27182102
Product description
VX Divider panel for module plates, for HD: 1800x500 mm
Documentation
Info sheet