Cover with door for VX

Article number: VX 8609230

Cover with door to protect and finish off connectors or other installed equipment

Article number:
VX 8609230
Benefits
To protect and finish off connectors or other installed equipment.
Optional cable entry from above or below
Material
Cover: Sheet steel, 1.5 mm
Door: Sheet steel, 2.0 mm
Surface finish
Dipcoat-primed, powder-coated on the outside
Colour
RAL 7035
Supply includes
Cover
Door with locking rod and double-bit lock insert
2 trim panels for top and bottom
Dimensions
Width: 202.7 mm
Height: 1,998 mm
Depth: 599 mm
To fit
Enclosure type: VX
Height: = 2,000 mm
Depth: = 600 mm
IP protection category to IEC 60 529
IP 55 in conjunction with enclosures from the VX series
Protection category NEMA
NEMA 12 (in conjunction with enclosures from the VX, VX IT series)
Packs of
1 pc(s).
Net weight
48.5 kg
Gross weight
50.5 kg
PCF per pack (cradle-to-gate)
124.4 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
94039910
EAN
4028177921689
ETIM 9
EC000744
ECLASS 8.0
27182405
Product description
VX Cover with door, for HD: 2000x600 mm
Documentation
Instructions