Mounting plate

Article no.: TS 8612410

The mounting plates may be used for additional configuration options inside the enclosure.

Article no.:
TS 8612410
Design
screw-fastened, large
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly screws
Installation options
On all enclosures and mounting parts with system punchings on a 25 mm pitch pattern
Perforated door strip
In the AX plastic, on mounting bosses in the door
Packs of
4 pc(s).
Net weight
0.584 kg
Gross weight
0.676 kg
PCF per pack (cradle-to-gate)
2.6 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
83024200
EAN
4028177230897
ETIM 9
EC000213
ECLASS 8.0
27409216
Product description
TS Mounting plate, for screw fastening, large
Documentation
Info sheet
Data sheets
Technical details