For variable, individual interior installation of the enclosure frame on the inner mounting level, and for installation in compact enclosures.
- Article no.:
- VX 8617120
- Product description
- For variable, individual interior installation of the enclosure frame on the inner mounting level, and for installation in compact enclosures.
- Benefits
- Simply locate into the system punchings and screw-fasten
- System punchings on all four sides
- With slots at the top and bottom for cage nuts, for attaching your own components via metric screws
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- VX installation options
- In enclosure depth 500 mm, on the inner mounting level
- VX SE installation options
- In enclosure depth 500 mm, on the inner mounting level, in conjunction with adaptor rail for VX compatibility
- AX installation options
- In enclosure width/height 500 mm, in conjunction with rail for interior installation AX and base configuration rail for AX
- AX stainless steel installation options
- In enclosure width/height 500 mm, in conjunction with the base configuration rail
- Installation options, AX plastic
- In enclosure width 500 mm, in conjunction with universal bracket
- CX installation options
- In the pedestal, in the enclosure depth, 500 mm
- VX base/plinth installation options
- In base/plinth width/depth 600 mm for mounting on the base/plinth corner pieces
- To fit
- Enclosure type: VX
VX IT
VX SE
AX
AX plastic
Suitable for width or height or depth: 500 mm - To fit
- Base/plinth system VX
- Packs of
- 4 pc(s).
- Net weight
- 1.6 kg
- Gross weight
- 1.98 kg
- PCF per pack (cradle-to-gate)
- 10.8
- Customs tariff number
- 73269098
- EAN
- 4028177829121
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189234
- Product description
- VX Punched section, with mounting flange 23 x 64 mm, for inner mounting level, for W/H/D: 500 mm