Punched section with mounting flange, 23 x 64 mm for VX, VX IT, VX SE, AX plastic

Article no.: VX 8617160

For variable, individual interior installation of the enclosure frame on the inner mounting level, and for installation in compact enclosures.

Article no.:
VX 8617160
Product description
For variable, individual interior installation of the enclosure frame on the inner mounting level, and for installation in compact enclosures.
Benefits
Simply locate into the system punchings and screw-fasten
System punchings on all four sides
With slots at the top and bottom for cage nuts, for attaching your own components via metric screws
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
VX installation options
In enclosure width/height/depth 1200 mm, on the inner mounting level
VX SE installation options
In enclosure width 1200 mm, on the inner mounting level, in conjunction with adaptor rail for VX compatibility and in the base
AX installation options
In enclosure width/height 1200 mm, in conjunction with rail for interior installation AX and base configuration rail for AX
AX stainless steel installation options
In enclosure height/width 1200 mm, in conjunction with the base configuration rail
VX base/plinth installation options
In base/plinth width/depth 1200 mm on the base/plinth trim panels, in conjunction with base/plinth installation bracket
To fit
Enclosure type: VX
VX IT
VX SE
AX
Suitable for width or height or depth: 1,200 mm
To fit
Base/plinth system VX
Packs of
4 pc(s).
Net weight
4.8 kg
Gross weight
5.12 kg
PCF per pack (cradle-to-gate)
26.59
Customs tariff number
73269098
EAN
4028177829169
ETIM 9
EC002620
ECLASS 8.0
27189234
Product description
VX Punched section, with mounting flange 23 x 64 mm, for inner mounting level
Declarations
PCF-declaration
Documentation
Instructions
Load brochure