The minimum spacing between the mounting plates facilitates maximum assemblies on both mounting plates.
- Article number:
- VX 8617360
- Product description
- The minimum spacing between the mounting plates facilitates maximum assemblies on both mounting plates.
- Material
- Sheet steel
- Surface finish
- Zinc plated, passivated
- Assembly instruction
- A second mounting plate to fit the enclosure dimensions is required. See the list of Rittal spares online.
- For enclosures with a rear panel, the glazed door may be used instead of the rear panel or the lockable and adjacent door, for optimum access to the rear mounting plate.
- To fit
- Enclosure type: VX
- Packs of
- 1 pc(s).
- Net weight
- 0.5 kg
- Gross weight
- 0.542 kg
- PCF per pack (cradle-to-gate)
- 2.1 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 83024900
- EAN
- 4028177921696
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189234
- Product description
- VX Mounting kit, for mounting plates back-to-back