For sliding the mounting plate in from the side.
- Article number:
- VX 8617401
- Product description
- For sliding the mounting plate in from the side. For mounting in a set-forward position.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- To fit
- Width: = 800 mm
- Packs of
- 2 pc(s).
- Net weight
- 3.8 kg
- Gross weight
- 3.9 kg
- PCF per pack (cradle-to-gate)
- 15.3 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177921122
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- VX Slide rail, for mounting plate, for W: 800 mm