For heavy installed equipment such as transformers. T-head screw and slots in the support rail accommodate all mounting dimensions.
- Article number:
- VX 8617800
- Product description
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- VX installation options
- In enclosure width 600 mm, on the inner mounting level and in the base
- VX SE installation options
- In enclosure width 600 mm on the inner mounting level, in conjunction with adaptor rail for VX compatibility and in the base
- AX installation options
- In enclosure width 600 mm, in conjunction with rail for interior installation AX and base configuration rail for AX
- PC installation options
- In enclosure width 600 mm on the inner mounting level, in conjunction with adaptor rail for VX compatibility and in the base
- WI installation options
- In enclosure width 600 mm on the inner mounting level, in conjunction with adaptor rail for VX compatibility and in the base
- To fit
- Enclosure type: VX
VX SE
PC
IW
AX
CX one-piece console
CX pedestal
Width: = 600 mm - Packs of
- 2 pc(s).
- Net weight
- 2.74 kg
- Gross weight
- 3.07 kg
- PCF per pack (cradle-to-gate)
- 12.39
- Customs tariff number
- 73269098
- EAN
- 4028177919518
- ETIM 9
- EC001285
- ECLASS 8.0
- 27189261
- Product description
- VX Support rail 48 x 26 mm, for W: 600 mm