Comfort handle VX for VX, VX IT

Article no.: VX 8618.230

Thanks to its folding action, the handle does not take up any swing space, thus maximising the door surface area available for installed equipment. Simple assembly, thanks to the snap-mounted handle system.

Article no.:
VX 8618.230
Design
for padlock and lock inserts
Benefits
As the handle does not take up any swing space, due to its folding action, the door surface area may be maximised for installed equipment
Simple assembly, thanks to the snap-mounted handle system
Material
Die-cast zinc
Colour
RAL 7035
Lock
Lock version: Prepared for lock inserts, type G or lock and push-button inserts with a length up to 26.5 mm
To fit enclosure type
VX
VX IT
Type rating to UL 50E
Type 1
Type 12
Packs of
1 pc(s).
Net weight
0.55 kg
Gross weight
0.634 kg
Customs tariff number
83024110
EAN
4028177921764
ETIM 9
EC000327
ECLASS 8.0
27409217
Product description
VX Comfort handle, for padlock and lock inserts, RAL 7035
Approvals
UL + C-UL (listed)
UL + C-UL - FTTA
Documentation
Instructions