Thanks to its folding action, the handle does not take up any swing space, thus maximising the door surface area available for installed equipment. Simple assembly, thanks to the snap-mounted handle system.
- Article number:
- VX 8618240
- Design
- with lock insert E1
- Benefits
- As the handle does not take up any swing space, due to its folding action, the door surface area may be maximised for installed equipment
- Simple assembly, thanks to the snap-mounted handle system
- Material
- Die-cast zinc
- Colour
- RAL 7035
- Supply includes
- Supplied without key
- Note on Model No.
- Only for use with VW, Audi, SEAT, SkodaAuto
- To fit enclosure type
- VX
- VX IT
- Type rating to 508A
- Type 1
- Type 3
- Type 3R
- Type 4
- Type 12
- Packs of
- 1 pc(s).
- Net weight
- 0.68 kg
- Gross weight
- 0.7 kg
- Customs tariff number
- 83024110
- EAN
- 4028177921771
- ETIM 9
- EC000327
- ECLASS 8.0
- 27409217
- Product description
- VX Comfort handle, with lock insert, lock E1, RAL 7035
- Documentation
- Instructions