Comfort handle VX for VX, VX IT

Article number: VX 8618270

Thanks to its folding action, the handle does not take up any swing space, thus maximising the door surface area available for installed equipment. Simple assembly, thanks to the snap-mounted handle system.

Article number:
VX 8618270
Design
Prepared for ASSA lock system
Benefits
As the handle does not take up any swing space, due to its folding action, the door surface area may be maximised for installed equipment
Simple assembly, thanks to the snap-mounted handle system
Material
Die-cast zinc
Colour
RAL 7035
Lock
Lock version: Prepared for ASSA oval profile half-cylinder up to an overall length of 26.9 mm
To fit enclosure type
VX
VX IT
Type rating to 508A
Type 1
Type 3
Type 3R
Type 4
Type 12
Packs of
1 pc(s).
Net weight
0.7 kg
Gross weight
0.723 kg
Customs tariff number
83024110
EAN
4028177921795
ETIM 9
EC000327
ECLASS 8.0
27409217
Product description
VX Comfort handle, prepared for ASSA lock system
Approvals
UL + C-UL (listed)
UL + C-UL - FTTA
Documentation
Instructions