To fit all locking bars in single-door enclosures and glazed doors with standard lock or comfort handle VX. The latch prevents the locking bars from moving when the door is open.
- Article number:
- VX 8618460
- Benefits
- The latch prevents the locking bars from movingwhen the door is open
- Note
- CNOMO is a French automobile industry standard. For safety reasons, it must not be possible to lock the handle whilst the door is open.
- To fit enclosure type
- VX
- VX IT
- Packs of
- 10 pc(s).
- Net weight
- 0.1 kg
- Gross weight
- 0.12 kg
- Customs tariff number
- 83015000
- EAN
- 4028177921900
- ETIM 9
- EC000327
- ECLASS 8.0
- 27409217
- Product description
- VX Locking bar latch to CNOMO
- Documentation
- Info sheet