The section is fitted directly onto the gland plates. In this way, when installing the mounting plate in the forward mounting position, the cables may be routed directly onto a cable clamp rail without large bending radii. In conjunction with the cable clamp rail, this enables optimum adjustment between the cable entry and mounting plate.
- Article number:
- VX 8618803
- Benefits
- Simple assembly
- Full-surface support
- High level of sealing of cables inserted into the enclosure
- Applications
- For top-mounting on gland plates.
- Material
- Hard PVC
Flame-resistant, self-extinguishing
Temperature resistant to +60 °C
Seal: PU foam
Cross-section: 30 x 25 mm - Supply includes
- Plug-in sections, incl. foam rubber clamp strip
- Note
- You will need two pieces per cable entry point.
- From an enclosure width of 1000 mm, the base assembly is divided into two sections in the width. Two cable entry points (left/right) may be used.
- To fit
- Enclosure type: VX: = 1,200 mm
Enclosure type: VX SE
Enclosure type: CX pedestal
Enclosure type: CX one-piece console - Packs of
- 4 pc(s).
- Net weight
- 0.28 kg
- Gross weight
- 0.313 kg
- Customs tariff number
- 39269097
- EAN
- 4028177922778
- ETIM 9
- EC000211
- ECLASS 8.0
- 27142421
- Product description
- VX Section for cable entry, centre, for W: 1200 mm
- Documentation
- Info sheet