For mounting 482.6 mm (19") equipment.
- Article number:
- VX 8619034
- Design
- Trim panel on both sides
- Product description
- For mounting 482.6 mm (19") equipment.
- Material
- Sheet steel
- Surface finish
- Frame: Zinc-plated
Trim panel: Spray-finished - Colour
- Trim panel: RAL 7035
- Supply includes
- Lock system, 130° hinge
Parts for attaching to the installation kit - Assembly instruction
- Depending on the mounting situation, punched sections with mounting flanges 23 x 64 mm are required
- Note
- The swing frame stay is required to lock the open swing frame
- For further installation options, see "Technical details"
- To fit
- Width: = 800 mm
Height: ≥ 2,200 mm - Units
- 44 U
- Packs of
- 1 pc(s).
- Net weight
- 18.82 kg
- Gross weight
- 22.5 kg
- Customs tariff number
- 94039910
- EAN
- 4028177920330
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- VX Swing frame, large, trim panel on both sides, for W: 800 mm, for min. enclosure height: 2200 mm, 44 U