For mounting electronic components, subracks and other 482.6 mm (19") equipment. Adaptor sections are easily shortened for partial assemblies.
- Article number:
- VX 8619310
- Product description
- For mounting electronic components, subracks and other 482.6 mm (19") equipment. Adaptor sections are easily shortened for partial assemblies.
- Material
- Sheet steel, 2 mm
- Supply includes
- Assembly parts
- Units
- 38 U
- Installation dimensions
- Installation depth for components: 482.6 mm
Installation width for components: 19" - Note
- The 482.6 mm (19") measurement applies when mounting on the frame of 600 mm wide enclosures.
- Depth-offset installation in 600 mm wide enclosures is possible using punched sections with mounting flanges, 18 x 64 mm
- When mounting in an electronic enclosure: Installation at the rear
- To fit
- Enclosure type: VX
Width: = 600 mm
Height: = 1,800 mm - Packs of
- 2 pc(s).
- Net weight
- 4.2 kg
- Gross weight
- 4.48 kg
- Customs tariff number
- 73269098
- EAN
- 4028177928732
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234
- Product description
- VX Adaptor section 19", for min. enclosure height: 1800 mm, 38 U