Adaptor sections, 482.6 mm (19") for VX, VX SE

Article number: VX 8619320

For mounting electronic components, subracks and other 482.6 mm (19") equipment. Adaptor sections are easily shortened for partial assemblies.

Article number:
VX 8619320
Product description
For mounting electronic components, subracks and other 482.6 mm (19") equipment. Adaptor sections are easily shortened for partial assemblies.
Material
Sheet steel, 2 mm
Supply includes
Assembly parts
Units
42 U
Installation dimensions
Installation width for components: 19"
Note
The 482.6 mm (19") measurement applies when mounting on the frame of 600 mm wide enclosures.
Depth-offset installation in 600 mm wide enclosures is possible using punched sections with mounting flanges, 18 x 64 mm
When mounting in an electronic enclosure: Installation at the rear
To fit
for VX electronic enclosure, rear
To fit
Enclosure type: VX
Width: = 600 mm
Height: = 2,000 mm
Packs of
2 pc(s).
Net weight
4.6 kg
Gross weight
5 kg
Customs tariff number
73269098
EAN
4028177927049
ETIM 9
EC002625
ECLASS 8.0
27189234
Product description
VX Adaptor section 19", for min. enclosure height: 2000 mm, 42 U
Documentation
Info sheet
Load brochure