Cable clamp rail Right-angle section for VX, TS, VX SE, PC, base/plinth system VX

Article no.: VX 8619430

For strain relief with cable entry. Depth-variable mounting on a 25 mm pitch pattern on the horizontal enclosure section or in the base/plinth.

Article no.:
VX 8619430
Product description
For strain relief with cable entry. Depth-variable mounting on a 25 mm pitch pattern on the horizontal enclosure section or in the base/plinth.
Material
Steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
VX installation options
In enclosure width 1000 mm, in the base
VX SE installation options
In enclosure width 1000 mm, in the base
AX installation options
In enclosure width 1000 mm, in conjunction with the AX interior installation rail and AX base configuration rail
AX stainless steel installation options
In enclosure width 1000 mm
VX base/plinth installation options
In base/plinth width/depth 1000 mm, in conjunction with holder/spacer
Installation options for VX base/plinth, stainless steel
In base/plinth width 1000 mm, in conjunction with one M8 nut
AX base/plinth installation options
In base/plinth width 1000 mm
To fit
Base/plinth system AX
Base/plinth system VX
VX base/plinth system, stainless steel
Dimensions
Length: 954 mm
To fit
Enclosure type: VX
VX SE
AX
CX one-piece console
Width: = 1,000 mm
Suitable for width
= 1,000 mm
Packs of
2 pc(s).
Net weight
5 kg
Gross weight
5.14 kg
Customs tariff number
73269098
EAN
4028177921955
ETIM 9
EC000322
ECLASS 8.0
27400604
Product description
VX Cable clamp rail, mounting angle, for W: 1000 mm
Documentation
Info sheet