For strain relief with cable entry. Depth-variable mounting on a 25 mm pitch pattern on the horizontal enclosure section or in the base/plinth.
- Article number:
- VX 8619460
- Product description
- For strain relief with cable entry. Depth-variable mounting on a 25 mm pitch pattern on the horizontal enclosure section or in the base/plinth.
- Material
- Steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- VX SE installation options
- In enclosure width 1800 mm, in the base
- VX base/plinth installation options
- In base/plinth width 1800 mm, in conjunction with holder/spacer
- To fit
- Base/plinth system VX
- Dimensions
- Length: 1,754 mm
- To fit
- Enclosure type: VX SE
Width: = 1,800 mm - Suitable for width
- = 1,800 mm
- Packs of
- 2 pc(s).
- Net weight
- 7.7 kg
- Gross weight
- 9.38 kg
- Customs tariff number
- 73269098
- EAN
- 4028177921986
- ETIM 9
- EC000322
- ECLASS 8.0
- 27400604
- Product description
- VX Cable clamp rail, mounting angle, for W: 1800 mm
- Documentation
- Info sheet