For mounting the swing frame, small in AX, VX, SE or a partial mounting plate (in conjunction with a hinge for partial mounting plates).
- Article no.:
- VX 8619600
- Product description
- For mounting the small swing frame in AX, VX, SE or a partial mounting plate (in conjunction with a hinge for partial mounting plates).
- Applications
- For VX: Directly onto the enclosure section in the foremost position
- For VX: In conjunction with punched section with mounting flange 23 x 64 mm, offset in the depth
- Material
- Sheet steel
- Surface finish
- Nickel-plated
- Supply includes
- Assembly parts
- Installation options
- Directly on the enclosure section in the foremost position
- In conjunction with punched section with mounting flange 23 x 64 mm, offset in the depth
- Note
- For installation in AX sheet steel, only in conjunction with mounting kit AX
- In VX SE, on the enclosure section in conjunction with VX adaptor rail
- Hinge attachment 8617650 is required for mounting on the partial mounting plate
- Load capacity (static)
- 1,500 N
- To fit
- Enclosure type: VX
AX
Width: = 600 mm - To fit enclosure type
- VX
- AX
- Packs of
- 1 pc(s).
- Net weight
- 2.4 kg
- Gross weight
- 2.52 kg
- Customs tariff number
- 83024900
- EAN
- 4028177919624
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189234
- Product description
- VX Installation kit, for swing frame, small, for W: 600 mm