For securing cable ducts, cable conduit holders, equipment installed on the door, etc.
- Article number:
- VX 8619700
- Product description
- For attaching cable ducts, cable conduit holders, equipment installed on the door, etc.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Distance between fixing points
- 275 mm
- To fit door width
- 400 mm
- VX installation options
- In door width 400 mm
- AX installation options
- In enclosure width 300 mm and in enclosure height 400 mm, in conjunction with rail for interior installation AX
- AX stainless steel installation options
- In enclosure width 300 mm
- Installation options, AX plastic
- In door width 400 mm
- Installation options for 3-part AX
- In enclosure depth 473 mm
- CX installation options
- In the pedestal, in the enclosure depth, 400 mm
- In one-piece console pedestal, in enclosure depth 400 mm
- Assembly instruction
- For installation in AX sheet steel, only in conjunction with rail for interior installation AX
- Note
- For installing your own components on the punched section with mounting flange, metal screws or self-tapping M5 screws are required
- To fit
- Enclosure type: VX
AX
AX plastic
AX wall-mounted enclosure, 3-part
CX one-piece console
CX pedestal
Suitable for width or height or depth: 400 mm - Packs of
- 4 pc(s).
- Net weight
- 0.68 kg
- Gross weight
- 0.686 kg
- PCF per pack (cradle-to-gate)
- 4.56
- Customs tariff number
- 73269098
- EAN
- 4028177924659
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189234
- Product description
- VX Punched section, with mounting flange 14 x 39 mm, for door width: 400 mm