- Article no.:
- VX 8619.730
- Product description
- For attaching cable ducts, cable conduit holders, equipment installed on the door, etc.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Distance between fixing points
- 675 mm
- To fit door width
- 800 mm
- VX installation options
- In door width 800 mm
- VX SE installation options
- In door width 800 mm
- AX installation options
- In enclosure height 800 mm, in conjunction with rail for interior installation AX
- AX stainless steel installation options
- In enclosure height 800 mm
- Installation options, AX plastic
- In door width 800 mm
- PC installation options
- In door width 800 mm
- CX installation options
- In door width 800 mm
- VX base/plinth installation options
- In base/plinth width 850 mm for mounting on the base/plinth corner pieces
- Assembly instruction
- For installation in AX sheet steel, only in conjunction with rail for interior installation AX
- Note
- For installing your own components on the punched section with mounting flange, metal screws or self-tapping M5 screws are required
- To fit
- Enclosure type: VX
VX SE
PC
AX
AX plastic
CX one-piece console
CX pedestal
Suitable for width or height or depth: 800 mm
- To fit
- Base/plinth system VX
- Packs of
- 4 pc(s).
- Net weight
- 1.4 kg
- Gross weight
- 1.588 kg
- Customs tariff number
- 73269098
- EAN
- 4028177924666
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189234
- Product description
-
VX Punched section, with mounting flange 14 x 39 mm, for door width: 800 mm