For cable entry grommets and connector grommets, may be exchanged for segments of the divided gland plates supplied as standard.
- Article number:
- VX 8619802
- Product description
- For cable entry grommets and connector grommets, may be exchanged for segments of the divided gland plates supplied as standard.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Number of cut-outs
- 5
- To fit
- Enclosure type: VX: = 1,000 mm
Enclosure type: VX SE - IP protection category to IEC 60 529
- IP 55 in conjunction with cable entry grommets or connector grommets
- Packs of
- 4 pc(s).
- Net weight
- 1.708 kg
- Gross weight
- 1.78 kg
- Customs tariff number
- 73269098
- EAN
- 4028177921030
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- VX Cable entry plate, for W: 1000 mm
- Documentation
- Info sheet