Baying cover for base/plinth system VX, stainless steel

Article number: VX 8620.011

To neatly close the gap between two bayed base/plinths and it is required to close the gap at the rear when baying three or more base/plinths.

Article number:
VX 8620.011
Product description
To neatly close the gap between two bayed base/plinths and it is required to close the gap at the rear when baying three or more base/plinths.
Material
Plastic ABS
Halogen free
Colour
RAL 9005
Note
A baying cover is included as standard with the supply of the base/plinth corner pieces with base/plinth trim panels, front and rear.
Dimensions
Height: 200 mm
Weight/pack
0.5 kg
Packs of
10 pc(s).
Net weight
0.47 kg
Gross weight
0.52 kg
Customs tariff number
39269097
EAN
4028177931503
ETIM 9
EC000721
ECLASS 8.0
27189270
Product description
Baying cover for VX base/plinth system, stainless steel, height 200 mm, RAL 9005, plastic ABS