Base/plinth trim panels with brush strip for base/plinth system VX

Article number: VX 8620093

The 100 mm high base/plinth trim panels are used in the width or depth for cable entry into the base/plinth. The trim panels may also be used in a 200 mm high base/plinth and combined with other 100 mm high trim panels.

Article number:
VX 8620093
Product description
For cable entry in the base/plinth. With a base/plinth height of 200 mm, one or two trim panels with brush strips may optionally be used. Thanks to the complete symmetry of the base/plinth system VX, the trim panels with brush strip may either be fitted at the front, rear or side on the base/plinth corner piece.
Material
Base/plinth trims: Sheet steel
Brush strip: Plastic, self-extinguishing
Colour
RAL 9005
Supply includes
Assembly parts
Dimensions
Height: 100 mm
To fit
Enclosure type: VX
TX CableNet
Width/depth: 800 mm
Type rating to 508A
Type 1, 12
Weight/pack
1.76 kg
Packs of
2 pc(s).
Net weight
1.6 kg
Gross weight
1.71 kg
Customs tariff number
94039910
EAN
4028177922464
ETIM 9
EC000721
ECLASS 8.0
27182003
Product description
VX Base/plinth trim panel, with brush strip, for W/D: 800 mm
Approvals
UL + C-UL - FTTA
Documentation
Instructions
Data sheets
Technical details