Divides the enclosure width into two zones. For example, this allows mounting plates, cable clamp rails or swing frames from 600 mm wide enclosures to be fitted in 1200 mm wide enclosures.
- Article no.:
- VX 8620900
- Product description
- Divides the enclosure width into two zones. For example, this allows mounting plates, cable clamp rails or swing frames from 600 mm wide enclosures to be fitted in 1200 mm wide enclosures.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- To fit
- Depth: = 500 mm
- Packs of
- 2 pc(s).
- Net weight
- 1.28 kg
- Gross weight
- 2.64 kg
- Customs tariff number
- 73269098
- EAN
- 4028177922617
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- VX System divider, depth 500 mm