A cover with two end caps may additionally be clipped over the seal between the two enclosures. This prevents dirt and liquid from accumulating on the baying seal.
- Article number:
- TS 8700140
- Product description
- A cover with two end caps may additionally be clipped over the seal between the two enclosures. This prevents dirt and liquid from accumulating on the baying seal.
- Material
- Stainless steel 1.4301 (AISI 304)
- Supply includes
- Assembly parts
- Assembly instruction
- May also be fitted in the width with enclosure suites bayed back-to-back.
- May also be used in conjunction with dust guard trim.
- Easily cut to length for other sizes
- To fit
- Enclosure type: VX
VX IT
TS
TS IT
Depth: = 400 mm - Packs of
- 1 pc(s).
- Net weight
- 0.21 kg
- Gross weight
- 0.25 kg
- Customs tariff number
- 73269098
- EAN
- 4028177300156
- ETIM 9
- EC002622
- ECLASS 8.0
- 27189263
- Product description
- TS Baying cover, top, for D: 400 mm, stainless steel, 1.4301
- Documentation
- Info sheet