Cable duct

Article number: TS 8800751

With special DIN punchings for direct mounting on the enclosure section or on surfaces such as mounting plates. Nominal break points on the bars and on the cable duct base.

Article number:
TS 8800751
Design
for mounting plates
For mounting on VX system punchings
Product description
With special DIN punchings for direct mounting on the enclosure section or on surfaces such as mounting plates. Nominal break points on the bars and on the cable duct base.
Material
Hard PVC
Flame-resistant, self-extinguishing
Temperature resistant to +60 °C
Colour
Similar to RAL 7030
Supply includes
Cable duct with cover
Bar width
5.5 mm
Slot width
4.5 mm
Installation options
With special DIN punchings for direct mounting on the enclosure section or on surfaces such as mounting plates
If the mounting plate is installed flush with the enclosure frame at the rear (installation position ±0 mm), the horizontally mounted cable ducts are aligned with the cable ducts mounted on the enclosure section.
Note
Can be shortened for other dimensions.
Dimensions
Width: 40 mm
Depth: 80 mm
Length: 2,000 mm
Packs of
20 pc(s).
Net weight
22.98 kg
Gross weight
24.186 kg
Customs tariff number
39259020
EAN
4028177445451
ETIM 9
EC000012
ECLASS 8.0
27400703
Product description
TS Cable duct for mounting plate, WHD: 40x2000x80 mm
Declarations
Declaration of conformity
Declaration of conformity UK