Cable duct

Article number: TS 8800754

With special DIN punchings for direct mounting on the enclosure section or on surfaces such as mounting plates. Nominal break points on the bars and on the cable duct base.

Article number:
TS 8800754
Design
for mounting plates
For mounting on VX system punchings
Product description
With special DIN punchings for direct mounting on the enclosure section or on surfaces such as mounting plates. Nominal break points on the bars and on the cable duct base.
Material
Hard PVC
Flame-resistant, self-extinguishing
Temperature resistant to +60 °C
Colour
Similar to RAL 7030
Supply includes
Cable duct with cover
Bar width
5.5 mm
Slot width
4.5 mm
Installation options
With special DIN punchings for direct mounting on the enclosure section or on surfaces such as mounting plates
If the mounting plate is installed flush with the enclosure frame at the rear (installation position ±0 mm), the horizontally mounted cable ducts are aligned with the cable ducts mounted on the enclosure section.
Cable duct 100 mm for mounting on the vertical enclosure frame with bayed enclosures.
Note
Can be shortened for other dimensions.
Dimensions
Width: 100 mm
Depth: 80 mm
Length: 2,000 mm
Packs of
12 pc(s).
Net weight
21.96 kg
Gross weight
23.58 kg
Customs tariff number
39259020
EAN
4028177445482
ETIM 9
EC000012
ECLASS 8.0
27400703
Product description
TS Cable duct for mounting plate, WHD: 100x2000x80 mm
Declarations
Declaration of conformity
Declaration of conformity UK