For mounting on the vertical section. The protective bar is simply inserted.
- Article number:
- TS 8801000
- Product description
- For mounting on the vertical section. The protective bar is simply inserted.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Packs of
- 2 pc(s).
- Net weight
- 0.35 kg
- Gross weight
- 0.368 kg
- PCF per pack (cradle-to-gate)
- 1.7 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 83024900
- EAN
- 4028177516977
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- TS Holder for protective bar
- Documentation
- Info sheet