Prevents people from falling into the open enclosure frame. For 1200 mm enclosure width, may be shortened or divided for other sizes.
- Article number:
- TS 8801010
- Product description
- As an alternative to a door, e.g. in sealed switch rooms. Prevents people from falling into the open enclosure frame. Easily removable for maintenance purposes.
- Material
- Wood, spray-finished
- Colour
- RAL 3000
- Length
- 1,090 mm
- Note
- Can be shortened for other dimensions (enclosure width - 110 mm)
- To fit
- Enclosure type: VX
TS
VX SE
Width: ≤ 1,200 mm - To fit enclosure type
- VX
- TS
- VX SE
- To fit
- Enclosure type: VX: ≤ 1,200 mm
Enclosure type: TS
Enclosure type: VX SE - Packs of
- 1 pc(s).
- Net weight
- 1.084 kg
- Gross weight
- 1.284 kg
- Customs tariff number
- 44219999
- EAN
- 4028177516984
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- TS Protective bar, for TS, SE, can be shortened, for W: 1200 mm, L: 1090 mm