Ex enclosures stainless steel, empty enclosure with screw-fastened cover

Article number: KEL 9301000

Ex enclosure with screw-fastened cover, stainless steel

Article number:
KEL 9301000
Design
Ex enclosures
Applications
Zone 1 and 2 or 21 and 22 to 2014/34/EC
Ambient temperature range: -30 °C...+80 °C
The specified temperatures may be limited by the installed equipment
Explosion protection category to EN 60 079: Equipment protection thanks to increased safety (Ex e), equipment protection thanks to enclosure (Ex tb)
Material
Enclosure: Stainless steel 1.4301 (AISI 304)
Cover: Stainless steel 1.4301 (AISI 304), all-round foamed-in silicone seal
Surface finish
Enclosure: Brushed, grain 400, peak-to-valley height < 0.8 µm
Supply includes
Enclosure
Cover
Dimensions
Width: 150 mm
Height: 150 mm
Depth: 80 mm
Certificate IEC EX PTB 09.0033U
Yes
Certificate PTB 03 ATEX 1013U
Yes
Basic material
Stainless steel 1.4301 (AISI 304)
IP protection category to IEC 60 529
IP 66
Packs of
1 pc(s).
Net weight
1.2 kg
Gross weight
1.448 kg
Customs tariff number
94032080
EAN
4028177138544
ETIM 9
EC002503
ECLASS 8.0
27180502
Product description
KEL Ex enclosure, WHD: 150x150x80 mm, Stainless steel 1.4301, without mounting plate, Empty enclosure with screw-fastened cover
Approvals
ATEX
ATEX QA
CQC-CCC
IECEx
IECEx QAR
Declarations
Attestation of Conformity
Documentation
Instructions
Data sheets
Technical details