Rear contact hazard protection of a busbar assembly.
- Article number:
- SV 9340170
- Product description
- For rear contact hazard protection of the busbar assembly.
- Material
- Thermally modified hard PVC.
Fire protection corresponding to UL 94-V0 - Colour
- RAL 7035
- Note
- May be cut individually to required length
- Number of poles
- 3-pole
- To fit busbar system
- Flat copper busbars, 3-pole
- To fit Model No.
- 9341.000
- 9341.050
- Dimensions
- Length: 2,400 mm
- Packs of
- 1 pc(s).
- Net weight
- 2.475 kg
- Gross weight
- 2.675 kg
- Customs tariff number
- 85472000
- EAN
- 4028177572331
- ETIM 9
- EC002270
- ECLASS 8.0
- 27409221
- Product description
- SV Base tray, L: 2400 mm
- Approvals
- UL + C-UL (listed)
RiLine 60 base tray
Base tray for 60 mm flat bar system
for rear contact hazard protection of the flat bar
assembly
Technical specifications
Length: 2400 mm
Width: 210 mm
Height: 19.5 mm
System:
Rittal RiLine60
Base tray for 60 mm flat bar system
for rear contact hazard protection of the flat bar
assembly
Technical specifications
Length: 2400 mm
Width: 210 mm
Height: 19.5 mm
System:
Rittal RiLine60