- Article number:
- SV 9340560
- Design
- with spring terminals
- Material
- Polyamide
Fire protection corresponding to UL 94-V0
- Colour
- Chassis: RAL 7035
- Rated current max.
- 32 A
- Rated operating voltage
- 690 V, 3~
- For bar systems with centre-to-centre spacing
- 60 mm
- Support rail type
- Support frame, 1 x TS 45D, 1 x TS 45D-V
- Number of poles
- 3-pole
- Support frame support
- Yes
- Dimensions
- Width: 45 mm
Height: 272 mm
- Connection of round conductors
- 1.5 ‐ 6 mm²
- Support rails Qty/height
- 2 / 10 mm
- To fit busbars
- Height: 5, 10 mm
- Support frame (W x H)
- 45 mm x 237 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.28 kg
- Gross weight
- 0.293 kg
- Copper weight (kg per piece)
- 0.027
- Customs tariff number
- 85369095
- EAN
- 4028177664234
- ETIM 9
- EC001531
- ECLASS 8.0
- 27370304
- Product description
-
SV OM adaptor, 32 A, 690 V, 3-pole, tension spring clamp 1,5-6 mm², WH: 45x272 mm, support frame, support rail TS 45D, TS 45D-V