- Article number:
- SV 9340650
- Design
- with spring terminals
- Material
- Polyamide
Fire protection corresponding to UL 94-V0 - Colour
- Chassis: RAL 7035
- Rated current max.
- 65 A
- Rated operating voltage
- 690 V, 3~
- For bar systems with centre-to-centre spacing
- 60 mm
- Support rail type
- Support frame, 1 x TS 55E, 1 x TS 55D-V
- Number of poles
- 3-pole
- Support frame support
- Yes
- Note on Model No.
- According to a heat dissipation test to IEC 61 439-1, a current carrying capacity of up to 80 A is supported
- Dimensions
- Width: 55 mm
Height: 272 mm - Connection of round conductors
- 2.5 ‐ 16 mm²
- Support rails Qty/height
- 2 / 10 mm
- To fit busbars
- Height: 5, 10 mm
- Support frame (W x H)
- 55 mm x 237 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.339 kg
- Gross weight
- 0.377 kg
- Copper weight (kg per piece)
- 0.059
- Customs tariff number
- 85369095
- EAN
- 4028177502673
- ETIM 9
- EC001531
- ECLASS 8.0
- 27370304
- Product description
- SV OM adaptor, 65 A, 690 V, 3-pole, tension spring clamp 2,5-16 mm², WH: 55x272 mm, support frame, support rail TS 55E, TS 55D-V
- Documentation
- Instructions
- Safety instructions
OM adaptor 65 A
OM adaptor 65 A with tension spring clamp, 3-pole,
for busbar thickness 5/10 mm and PLS 800/1600
Technical specifications
Construction width: 55 mm
Length: 208 mm
Support frame: 55 x 237 mm
Support frame support: yes
Support rail: 2 with anti-slip guard
System:
Rittal RiLine60
OM adaptor 65 A with tension spring clamp, 3-pole,
for busbar thickness 5/10 mm and PLS 800/1600
Technical specifications
Construction width: 55 mm
Length: 208 mm
Support frame: 55 x 237 mm
Support frame support: yes
Support rail: 2 with anti-slip guard
System:
Rittal RiLine60